EI60 end piece for PLCS D061220 fire protection duct
Type PLCS E061220
Item no. 7217984
EAN 4012196836949



Item no. / Type
Dimension B
Dimension H
Smallest selling unit: 1 piece
1piece
piece
Description
End piece for PYROLINE® Con S EI60 fire protection duct, type PLCS D061220, consisting of fibre glass light concrete which is resistant to water and frost for closing the duct ends.
Including countersunk head screws and stuck-on sealing strip.
Including countersunk head screws and stuck-on sealing strip.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 260 mm |
| Height | 183 mm |
| Dimension L | 30 mm |
| Dimension A | 30 mm |
| Dimension B | 260 mm |
| Dimension H | 183 mm |
Technical data
| Jacketing | Without |
|---|---|
| Material of the insulation | Glass-fibre lightweight concrete |
| Version for | Left/right |
| ROHS-conformant | yes |
| Classification EI − installation duct | 60 |
| Dimension | 200x120 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con PLC |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
PLCS E060810
160
143
Grey
7217980
PLCS E061220
260
183
Grey
7217984
Dimension B
Dimension H
PLCS E060810
Item no.
7217980
Dimension B
160
Dimension H
143
Colour
Grey
PLCS E061220
Item no.
7217984
Dimension B
260
Dimension H
183
Colour
Grey


