EDS plug-in seal, light grey
Type EDS M25 LGR
Item no. 2012354
EAN 4012196478071



Item no. / Type
for diameter, min.
for diameter, max.
Size
Colour
Smallest selling unit: 100 piece
100piece
piece
Description
The push-in nipple can be cut back to suit the relevant cable diameter.
Technical data
Dimensions
| Dimension D1 | 29,5 mm |
|---|---|
| Dimension D2 | 25,3 mm |
| Dimension L | 14,5 mm |
| Dimension A | 3,1 mm |
| Dimension D3 | 6 mm |
| Dimension D5 | 15 mm |
| Dimension t | 3,1 mm |
| Dimension D4 | 10 mm |
Technical data
| for diameter, min. | 0 mm |
|---|---|
| for diameter, max. | 22 mm |
| Halogen-free | yes |
| Protection rating | IP54 |
| Size | M25 |
| for wall thickness, min. | 2,5 mm |
| for wall thickness, max. | 3,1 mm |
| Nominal diameter | 25 mm |
| Version for | Cuttable |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M25 |
| Material | Thermoplastic elastomer |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Environmental Data
0,0075 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0075 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0075 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for diameter, min.
for diameter, max.
Size
Colour
Item no.
EDS M20 SW
0
17
M20
Black
2012340
EDS M25 SW
0
22
M25
Black
2012342
EDS M32 SW
0
28
M32
Black
2012344
EDS M20 LGR
0
17
M20
Light grey; RAL 7035
2012350
EDS M25 LGR
0
22
M25
Light grey; RAL 7035
2012354
EDS M32 LGR
0
28
M32
Light grey; RAL 7035
2012358
for diameter, max.
Size
Colour
EDS M20 SW
Item no.
2012340
for diameter, min.
0
for diameter, max.
17
Size
M20
Colour
Black
EDS M25 SW
Item no.
2012342
for diameter, min.
0
for diameter, max.
22
Size
M25
Colour
Black
EDS M32 SW
Item no.
2012344
for diameter, min.
0
for diameter, max.
28
Size
M32
Colour
Black
EDS M20 LGR
Item no.
2012350
for diameter, min.
0
for diameter, max.
17
Size
M20
Colour
Light grey; RAL 7035
EDS M25 LGR
Item no.
2012354
for diameter, min.
0
for diameter, max.
22
Size
M25
Colour
Light grey; RAL 7035
EDS M32 LGR
Item no.
2012358
for diameter, min.
0
for diameter, max.
28
Size
M32
Colour
Light grey; RAL 7035

