Edge protection strip, black
Type KSB 4 PVC
Item no. 6072895
EAN 4012196295579



Item no. / Type
6072895 / KSB 4 PVC
Smallest selling unit: 10 m
10m
m
Description
Edge protection strip with steel core for covering cut metal edges. Black version, UV-resistant.
Technical data
Dimensions
| Length | 10000 mm |
|---|---|
| Width | 10,5 mm |
| Height | 15 mm |
| Dimension h | 15 mm |
Technical data
| Halogen-free | no |
|---|---|
| Suitable for | Cable tray |
| Type | Protection strip |
| ROHS-conformant | yes |
| for plate thickness, min. | 1,5 mm |
| for plate thickness, max. | 4 mm |
| Material | Polyvinylchloride |
| Colour | Black |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (6)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
KSB 4 PVC
6072895
KSB 4 PVC
Item no.
6072895
