ECK 50 corner trunking, trunking width 50
Type ECK 5050 cws
Item no. 6131163
EAN 4012196723249



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 30 m
30m
m
Description
Corner trunking for vertical/horizontal cable routing in indoor corner areas.
Trunking base with base perforation for direct mounting on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 80 mm |
| Height | 50 mm |
Technical data
| Usable cross-section | 940 mm² |
|---|---|
| Halogen-free | no |
| Number of fixed partitions | 1 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | Rautrigo |
Environmental Data
0,9379 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9379 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,9379 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ECK 5050 cws
2000
80
50
Cream; RAL 9001
6131163
ECK 5050 rws
2000
80
50
Pure white; RAL 9010
6131164
Colour
ECK 5050 cws
Item no.
6131163
Length
2000
Width
80
Height
50
Colour
Cream; RAL 9001
ECK 5050 rws
Item no.
6131164
Length
2000
Width
80
Height
50
Colour
Pure white; RAL 9010

