ECK 35 corner trunking, trunking width 35
Type ECK 3535 rws
Item no. 6131155
EAN 4012196723225



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 60 m
60m
m
Description
Corner trunking for vertical/horizontal cable routing in indoor corner areas.
Trunking base with base perforation for direct mounting on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 50 mm |
| Height | 35 mm |
Technical data
| Usable cross-section | 220 mm² |
|---|---|
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rautrigo |
Environmental Data
0,4685 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4685 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4685 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6131179
End piece TRI ES350350Type
TRI ES350350 rws
Smallest selling unit: 10 piece
10piece
piece

Item no. 6131182
Transition piece TRI C 35-16Type
TRI C 35-16 rws
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ECK 3535 cws
2000
50
35
Cream; RAL 9001
6131153
ECK 3535 rws
2000
50
35
Pure white; RAL 9010
6131155
Colour
ECK 3535 cws
Item no.
6131153
Length
2000
Width
50
Height
35
Colour
Cream; RAL 9001
ECK 3535 rws
Item no.
6131155
Length
2000
Width
50
Height
35
Colour
Pure white; RAL 9010

