Earthing terminal with fastening thread
Type EKL 35 M6 ISK
Item no. 6404016
EAN 4012196708529



Item no. / Type
6404016 / EKL 35 M6 ISK
Dimension L
26 mm
Cross-section
75 mm²
Smallest selling unit: 50 piece
50piece
piece
Description
Earthing terminal for fastening the equipotential bonding conductor to the cable support system. M14 threaded pin, Allen drive with 6 mm across flats.
Suitable for conductor cross sections of 25–75 mm².
Suitable for conductor cross sections of 25–75 mm².
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Thread | M6 |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| With screw accessories | no |
| WAF | 21 |
| ROHS-conformant | Exempt |
| Cross-section | 75 mm² |
| Dimension | 25-75mm² |
| Material | Brass |
| Colour | Brass |
Dimensions
| Dimension L | 26 mm |
|---|---|
| Dimension l | 10 mm |
Environmental Data
0,1191 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1191 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1191 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Dimension L
Cross-section
Item no.
EKL 35 M6 ISK
26
75
6404016
EKL 35 M6 ISK
Item no.
6404016
Dimension L
26
Cross-section
75

