Earthing terminal with fastening thread
Type EKL 25 M8
Item no. 6404001
EAN 4012196040438


Item no. / Type
Dimension L
Cross-section
Smallest selling unit: 50 piece
50piece
piece
Description
Earthing terminal for fastening the equipotential bonding wire to the cable support system. M12 threaded pin with slot. Suitable for conductor cross sections of 4-50 mm². With serrated washer and lenshead screw.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Thread | M8 |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| With screw accessories | no |
| WAF | 18 |
| ROHS-conformant | Exempt |
| Cross-section | 50 mm² |
| Dimension | 4-50mm² |
| Material | Brass |
| Colour | Brass |
Dimensions
| Dimension L | 22 mm |
|---|---|
| Dimension l | 8 mm |
Environmental Data
0,1312 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1312 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1312 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Cross-section
Item no.
EKL 25 M8
22
50
6404001
EKL 25 M6
22
50
6404006
EKL 35 M6
26
75
6404014
Dimension L
Cross-section
EKL 25 M8
Item no.
6404001
Dimension L
22
Cross-section
50
EKL 25 M6
Item no.
6404006
Dimension L
22
Cross-section
50
EKL 35 M6
Item no.
6404014
Dimension L
26
Cross-section
75


