Earthing terminal type 951
Type 951
Item no. 5051509
EAN 4012195386650




Item no. / Type
5051509 / 951
Suitable for
Round conductor
Smallest selling unit: 10 piece
10piece
piece
Description
• Longitudinal and transverse conductor routing
• With 1 attaching hole Ø 9 mm
• With 2 cylinder bolts M6 x 16
• With 1 attaching hole Ø 9 mm
• With 2 cylinder bolts M6 x 16
Technical data
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | yes |
| Dimension | M6 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,2865 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2865 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2865 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Suitable for
Item no.
951
Round conductor
5051509
951
Item no.
5051509
Suitable for
Round conductor



