Earthing terminal for PV mounting systems
Type 249 PV8-10 ALU
|Item no. 5051526
|EAN 4012197490324



Item no. / Type
5051526 / 249 PV8-10 ALU
Smallest selling unit: 10 piece
10piece
piece
Description
Earthing terminal for the inclusion of PV mounting systems in the equipotential bonding.
• To fasten round conductors RD 8–10
• For profiles with 10 mm groove
• To fasten round conductors RD 8–10
• For profiles with 10 mm groove
Technical data
Dimensions
| Length | 44 mm |
|---|---|
| Width | 44 mm |
| Height | 34 mm |
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | yes |
| Dimension | 8-10mm |
| Material | Aluminium |
| Colour | aluminium |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
249 PV8-10 ALU
5051526
249 PV8-10 ALU
Item no.
5051526


