Earthing terminal for fastening on earthing strap
Type 928
Item no. 5040507
EAN 4012195385936



Item no. / Type
5040507 / 928
Suitable for
Round conductor
Smallest selling unit: 10 piece
10piece
piece
Description
• For use in bathtubs or shower tubs etc.
• Connection option: conductors to 16 mm²
• Clamping element with threaded connection M6, 1 hexagonal nut M6,
1 serrated dimension washer and 1 cylinder bolt M5 x 8
• Clamping element, nut and screws from copper-plated brass
• Serrated washer from stainless steel; 2 washers from galvanised steel
• Connection option: conductors to 16 mm²
• Clamping element with threaded connection M6, 1 hexagonal nut M6,
1 serrated dimension washer and 1 cylinder bolt M5 x 8
• Clamping element, nut and screws from copper-plated brass
• Serrated washer from stainless steel; 2 washers from galvanised steel
Technical data
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | Exempt |
| Dimension | 1/2" |
| Surface | Nickel-plated |
| Material | Brass |
Environmental Data
0,1474 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1474 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1474 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Suitable for
Item no.
928
Round conductor
5040507
928
Item no.
5040507
Suitable for
Round conductor


