Earthing terminal for cables and flat conductors G
Type 939
Item no. 5043107
EAN 4012195386056



Item no. / Type
5043107 / 939
Suitable for
Round conductor
Smallest selling unit: 25 piece
25piece
piece
Description
• For cables up to 16 mm2 and flat conductors
• Fit: Cable up to 16 mm2, or 10 mm2 cable with wire ferrule X max. FL 30
• With connection terminal riveted from brass and with 1 cylinder bolt M5 x 12, with 2 cylinder bolts M6 x 16
• Fit: Cable up to 16 mm2, or 10 mm2 cable with wire ferrule X max. FL 30
• With connection terminal riveted from brass and with 1 cylinder bolt M5 x 12, with 2 cylinder bolts M6 x 16
Technical data
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | Exempt |
| Dimension | 55mm |
| Surface | Electrogalvanised |
| Material | Steel |
Environmental Data
0,1255 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1255 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1255 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Suitable for
Item no.
939
Round conductor
5043107
939
Item no.
5043107
Suitable for
Round conductor




