Earthing strap, type 950
Type 950 Z 1/2
Item no. 5050073
EAN 4012195386230



Item no. / Type
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 10 piece
10piece
piece
Description
• For pipes Ø 1/4"-2"
• Connection options: conductors to 35 mm² or round conductors to Ø 6 mm
• With captive pressure strip, 2 cylinder bolts M6 x 16 and 1 hex-head screw M6 x 16
from galvanised steel, top and bottom part of clamp from die-cast zinc
• Connection options: conductors to 35 mm² or round conductors to Ø 6 mm
• With captive pressure strip, 2 cylinder bolts M6 x 16 and 1 hex-head screw M6 x 16
from galvanised steel, top and bottom part of clamp from die-cast zinc
Technical data
Dimensions
| Dimension X | 2,5 mm |
|---|---|
| Dimension A | 54 mm |
| Dimension D | 22,5 mm |
Technical data
| Clamping range D | 1/2 |
|---|---|
| Number of conductors | 1 |
| Cross-section of cable to be connected, min. | 0 mm² |
| Cross-section of cable to be connected, max. | 35 mm² |
| ROHS-conformant | yes |
| Clamping range D, min. | 20 mm |
| Clamping range D, max. | 22,5 mm |
| Dimension | 1/2" |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
Environmental Data
0,2842 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2842 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2842 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
Item no.
950 Z 1/4
2
45
12
14
5050030
950 Z 3/8
2
50
15,5
17,5
5050057
950 Z 1/2
2,5
54
20
22,5
5050073
950 Z 3/4
3
61
25
28
5050081
950 Z 1
3
66
31,5
34,5
5050111
950 Z 1 1/4
3
78
40,5
43,5
5050138
950 Z 1 1/2
3
84
46,5
49,5
5050154
950 Z 1 3/4
3
88
51
54
5050170
950 Z 2
3
96
58,5
61,5
5050197
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
950 Z 1/4
Item no.
5050030
Dimension X
2
Dimension A
45
Clamping range D, min.
12
Clamping range D, max.
14
950 Z 3/8
Item no.
5050057
Dimension X
2
Dimension A
50
Clamping range D, min.
15,5
Clamping range D, max.
17,5
950 Z 1/2
Item no.
5050073
Dimension X
2,5
Dimension A
54
Clamping range D, min.
20
Clamping range D, max.
22,5
950 Z 3/4
Item no.
5050081
Dimension X
3
Dimension A
61
Clamping range D, min.
25
Clamping range D, max.
28
950 Z 1
Item no.
5050111
Dimension X
3
Dimension A
66
Clamping range D, min.
31,5
Clamping range D, max.
34,5
950 Z 1 1/4
Item no.
5050138
Dimension X
3
Dimension A
78
Clamping range D, min.
40,5
Clamping range D, max.
43,5
950 Z 1 1/2
Item no.
5050154
Dimension X
3
Dimension A
84
Clamping range D, min.
46,5
Clamping range D, max.
49,5
950 Z 1 3/4
Item no.
5050170
Dimension X
3
Dimension A
88
Clamping range D, min.
51
Clamping range D, max.
54
950 Z 2
Item no.
5050197
Dimension X
3
Dimension A
96
Clamping range D, min.
58,5
Clamping range D, max.
61,5


