Earthing rail for UF separation point
Type 5700 PIP EB
Item no. 5106050
EAN 4012196439614



Item no. / Type
5106050 / 5700 PIP EB
Length
240 mm
Material
Copper
Smallest selling unit: 1 piece
1piece
piece
Description
• For UF test box 5700 CIP/PIP
• With 5 connection holes
• Diameter of drill hole 11 mm
• With 5 connection holes
• Diameter of drill hole 11 mm
Technical data
Dimensions
| Length | 240 mm |
|---|---|
| Width | 30 mm |
| Height | 6 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | M10 mm |
| Dimension | 240mm |
| Material | Copper |
Environmental Data
1,1572 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1572 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1572 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Material
Item no.
5700 PIP EB
240
Copper
5106050
5700 PIP EB
Item no.
5106050
Length
240
Material
Copper


