Earthing mats
Type 1816 CU 9
Item no. 5009256
EAN 4012196431304



Item no. / Type
5009256 / 1816 CU 9
Width
900 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• To reduce the step and contact voltage
• In accordance with IEC 62561-2 and IEC 62305-3
• In accordance with IEC 62561-2 and IEC 62305-3
Technical data
Dimensions
| Length | 900 mm |
|---|---|
| Width | 900 mm |
| Height | 3 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 900x900x3 |
| Material | Copper |
Environmental Data
18,2657 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 18,2657 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,2657 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
1816 CU 9
900
5009256
1816 CU 9
Item no.
5009256
Width
900


