Earthing connection block FT
Type 1805 4 FT
Item no. 5016037
EAN 4012195379157



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
1805/...: For connecting different earthing systems
• With 2 mounting holes Ø 11 mm
• 1805/2: With 4 attaching holes
• 1805/4: With 8 attaching holes
• 1805/6: With 12 attaching holes
• With 2 mounting holes Ø 11 mm
• 1805/2: With 4 attaching holes
• 1805/4: With 8 attaching holes
• 1805/6: With 12 attaching holes
Technical data
Dimensions
| Length | 302 mm |
|---|---|
| Dimension L | 302 mm |
| Dimension A | 212 mm |
| Dimension B | 153 mm |
| Dimension G | 257 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 50x5mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
1,6024 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6024 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6024 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
1805 2 FT
200
5016029
1805 4 FT
302
5016037
1805 6 FT
404
5016045
Length
1805 2 FT
Item no.
5016029
Length
200
1805 4 FT
Item no.
5016037
Length
302
1805 6 FT
Item no.
5016045
Length
404

