Earthing clip for profile rails, H foot, 1 cable
Type ES-H1-M-16 A2
Item no. 1167096
EAN 4012197426415



Item no. / Type
1167096 / ES-H1-M-16 A2
Max. Tightening torque
3 Nm
Clamping range D, min.
12 mm
Clamping range D, max.
16 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Earthing clip with hammer-head foot for the creating of electrical connection between cables and steel construction, used preferably in underground train systems. For mounting on profile rails. Suitable for 1 cable Ø 12–16 mm. Including special counter trough with teething.
Technical data
Dimensions
| Length | 32 mm |
|---|---|
| Width | 20 mm |
| Height | 57 mm |
| Dimension L | 38 mm |
| Dimension A | 32 mm |
| Dimension B | 20 mm |
| Dimension H | 57 mm |
| Dimension t | 1,5 mm |
| Dimension C | 42 mm |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 12 mm |
| For pipe diameter, max. | 16 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | no |
| With metal trough | yes |
| Length of external dimensions | 42 mm |
| Number of cables/pipes | 1 |
| Surface addition | Untreated |
| Material addition | Rustproof steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| Clamping range D, min. | 12 mm |
| Clamping range D, max. | 16 mm |
| Dimension | 12-16 mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| With counter-trough | yes |
| Material of trough | Rustproof steel |
| Material quality of trough | Stainless steel 304 (1.4301) |
| Material of counter-trough | Rustproof steel |
| Product series | 2056 / 2058 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
ES-H1-M-16 A2
3
12
16
1167096
ES-H1-M-16 A2
Item no.
1167096
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
