Earthing clamp, type 942
Type 942 35
Item no. 5038111
EAN 4012195384854



Item no. / Type
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 10 piece
10piece
piece
Description
• For pipes 1/8‒1 1/2" or Ø 8‒49 mm
• Connection options: Cables up to 25 mm²
• With connection clip and cylinder bolt M6 x 16 made of brass, nickel-plated
• Clamp cover and base made of copper, nickel-plated
• Connection options: Cables up to 25 mm²
• With connection clip and cylinder bolt M6 x 16 made of brass, nickel-plated
• Clamp cover and base made of copper, nickel-plated
Technical data
Dimensions
| Dimension X | 5 mm |
|---|---|
| Dimension A | 71 mm |
| Dimension b | 20 mm |
Technical data
| Clamping range D | 1 |
|---|---|
| Number of conductors | 1 |
| Cross-section of cable to be connected, min. | 0 mm² |
| Cross-section of cable to be connected, max. | 25 mm² |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 30 mm |
| Clamping range D, max. | 35 mm |
| Dimension | 30-35mm |
| Surface | Nickel-plated |
| Material | Copper |
Environmental Data
0,2095 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2095 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2095 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
Item no.
942 11
3,5
44
8
11
5038014
942 15
3
50
13
15
5038030
942 18
2
52
16
18
5038057
942 22
3
55
19
22
5038073
942 28
3
63
24
28
5038081
942 35
5
71
30
35
5038111
942 43
5
81
39
43
5038138
942 49
5
86
44
49
5038154
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
942 11
Item no.
5038014
Dimension X
3,5
Dimension A
44
Clamping range D, min.
8
Clamping range D, max.
11
942 15
Item no.
5038030
Dimension X
3
Dimension A
50
Clamping range D, min.
13
Clamping range D, max.
15
942 18
Item no.
5038057
Dimension X
2
Dimension A
52
Clamping range D, min.
16
Clamping range D, max.
18
942 22
Item no.
5038073
Dimension X
3
Dimension A
55
Clamping range D, min.
19
Clamping range D, max.
22
942 28
Item no.
5038081
Dimension X
3
Dimension A
63
Clamping range D, min.
24
Clamping range D, max.
28
942 35
Item no.
5038111
Dimension X
5
Dimension A
71
Clamping range D, min.
30
Clamping range D, max.
35
942 43
Item no.
5038138
Dimension X
5
Dimension A
81
Clamping range D, min.
39
Clamping range D, max.
43
942 49
Item no.
5038154
Dimension X
5
Dimension A
86
Clamping range D, min.
44
Clamping range D, max.
49


