Earthing clamp, type 925
Type 925 1/4
Item no. 5040035
EAN 4012195385219



Item no. / Type
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
• For pipes 1/4"-1½" or Ø 11.5-48.3 mm
• Connection options: conductors to 16 mm² with connecting terminal, riveted with brass
and 1 cylinder bolt M5 x 12
• To 1½" with 2 cylinder bolts M6 x 16 (G)
• Connection options: conductors to 16 mm² with connecting terminal, riveted with brass
and 1 cylinder bolt M5 x 12
• To 1½" with 2 cylinder bolts M6 x 16 (G)
Technical data
Technical data
| For pipe diameter, min. | 11,5 mm |
|---|---|
| For pipe diameter, max. | 13,5 mm |
| Clamping range D | 1/4 |
| Number of conductors | 1 |
| Cross-section of cable to be connected, min. | 0 mm² |
| Cross-section of cable to be connected, max. | 16 mm² |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 11,5 mm |
| Clamping range D, max. | 13,5 mm |
| Dimension | 1/4" |
| Surface | Electrogalvanised |
| Material | Steel |
Dimensions
| Dimension X | 2 mm |
|---|---|
| Dimension A | 48 mm |
| Dimension b | 18 mm |
| Dimension D | 13,5 mm |
Environmental Data
0,0962 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0962 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0962 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension X
Dimension A
Clamping range D, min.
Clamping range D, max.
Item no.
925 1/4
2
48
11,5
13,5
5040035
925 3/8
2
52
15,2
17,2
5040051
925 1/2
2
56
19,3
21,3
5040078
925 3/4
2
62
24,9
26,9
5040094
925 1
2
70
31,7
33,7
5040116
925 1 1/4
2
81
40,4
42,4
5040132
925 1 1/2
2
88
46,3
48,3
5040159
Dimension A
Clamping range D, min.
Clamping range D, max.
925 1/4
Item no.
5040035
Dimension X
2
Dimension A
48
Clamping range D, min.
11,5
Clamping range D, max.
13,5
925 3/8
Item no.
5040051
Dimension X
2
Dimension A
52
Clamping range D, min.
15,2
Clamping range D, max.
17,2
925 1/2
Item no.
5040078
Dimension X
2
Dimension A
56
Clamping range D, min.
19,3
Clamping range D, max.
21,3
925 3/4
Item no.
5040094
Dimension X
2
Dimension A
62
Clamping range D, min.
24,9
Clamping range D, max.
26,9
925 1
Item no.
5040116
Dimension X
2
Dimension A
70
Clamping range D, min.
31,7
Clamping range D, max.
33,7
925 1 1/4
Item no.
5040132
Dimension X
2
Dimension A
81
Clamping range D, min.
40,4
Clamping range D, max.
42,4
925 1 1/2
Item no.
5040159
Dimension X
2
Dimension A
88
Clamping range D, min.
46,3
Clamping range D, max.
48,3


