Earth rod for standard applications
Type 219 16 ST V4A
Item no. 5000733
EAN 4012197496197



Item no. / Type
Length
External diameter
Smallest selling unit: 5 piece
5piece
piece
Description
• Corrosion-resistant
• With pin and hole for series mounting
• Round pin with two knurlings
• Conforms to the requirements according to VDE 0185-305 (IEC 62305)
• With pin and hole for series mounting
• Round pin with two knurlings
• Conforms to the requirements according to VDE 0185-305 (IEC 62305)
Technical data
Dimensions
| Length | 1500 mm |
|---|
Technical data
| Profile type | Round D=16 mm |
|---|---|
| External diameter | 16 mm |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Dimension | 1,5m |
| Material | Stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
External diameter
Material
Item no.
219 16 ST V4A
1250
16
Stainless steel
5000730
219 16 ST V4A
1500
16
Stainless steel
5000733
Length
219 16 ST V4A
Item no.
5000730
Length
1250
External diameter
16
Material
Stainless steel
219 16 ST V4A
Item no.
5000733
Length
1500
External diameter
16
Material
Stainless steel

