Earth rod BS with copper sheath
Type 219 16 CU
Item no. 5000481
EAN 4012196431229




Item no. / Type
5000481 / 219 16 CU
Length
1200 mm
External diameter
14,2 mm
Material
Steel
Smallest selling unit: 5 piece
5piece
piece
Description
• Made of steel with a copper jacket of min. 0.25 mm
• With thread for linking together
• Tensile strength min. 600 N/mm²
• Meets the requirements of VDE 0185-305 (IEC 62305)
• With thread for linking together
• Tensile strength min. 600 N/mm²
• Meets the requirements of VDE 0185-305 (IEC 62305)
Technical data
Dimensions
| Length | 1200 mm |
|---|---|
| Dimension D | 16 mm |
Technical data
| Profile type | Miscellaneous |
|---|---|
| External diameter | 14,2 mm |
| ROHS-conformant | yes |
| Dimension | 1200 |
| Surface | Copper-plated |
| Material | Steel |
Environmental Data
0,0074 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0074 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0074 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
External diameter
Material
Item no.
219 16 CU
1200
14,2
Steel
5000481
219 16 CU
Item no.
5000481
Length
1200
External diameter
14,2
Material
Steel



