Earth plate
Type 1816 F-500X1000
Item no. 5009227
EAN 4012195376934



Item no. / Type
Length
Width
Thickness
Smallest selling unit: 1 piece
1piece
piece
Description
• With 3 m strip steel section FL30 x 3.5
• With 2 attaching holes Ø 11 mm
• With 2 attaching holes Ø 11 mm
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 500 mm |
| Dimension L | 1000 mm |
| Dimension B | 500 mm |
Technical data
| Length of connection lug | 3 |
|---|---|
| ROHS-conformant | yes |
| Thickness | 3 mm |
| Dimension | 500x1000x3 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
29,5505 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 29,5505 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 29,5505 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Thickness
Item no.
1816 F-500X1000
1000
500
3
5009227
1816 F-1000X1000
1000
1000
3
5009235
Width
1816 F-500X1000
Item no.
5009227
Length
1000
Width
500
Thickness
3
1816 F-1000X1000
Item no.
5009235
Length
1000
Width
1000
Thickness
3


