Earth entry rod with separating piece and connector
Type 204 KL-1500
Item no. 5430151
EAN 4012195430575



Item no. / Type
5430151 / 204 KL-1500
Length
1500 mm
Nominal size Ø
16 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• With separating piece type 223 DIN and connector type 5002 DIN
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Dimension L | 1500 mm |
Technical data
| Nominal size Ø | 16 mm |
|---|---|
| Tapered | no |
| With attaching holes | no |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 1500mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
8,2428 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,2428 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,2428 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
204 KL-1500
1500
16
5430151
204 KL-1500
Item no.
5430151
Length
1500
Nominal size Ø
16


