Earth connection terminal for round cable and flat conductor FT
Type 937 50
Item no. 5043018
EAN 4012195385998




Item no. / Type
5043018 / 937 50
Suitable for
Round conductor
Smallest selling unit: 10 piece
10piece
piece
Description
• For round and flat conductors
• Fit: cable 50 mm² x max. FL 40
• Rd 8 x max. FL 40
• With 2 hexagonal bolts M6 x 20 (F)
• Fit: cable 50 mm² x max. FL 40
• Rd 8 x max. FL 40
• With 2 hexagonal bolts M6 x 20 (F)
Technical data
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | yes |
| Dimension | 60mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,2664 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2664 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2664 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Suitable for
Item no.
937 50
Round conductor
5043018
937 50
Item no.
5043018
Suitable for
Round conductor



