DVI-I connection, 1 module, straight outlet, with connection cable
Type MTG-DVI F RW1
Item no. 6104754
EAN 4012195898719



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one DVI-I connection socket, straight cable outlet, with labelling panel, short DVI-I connection cable, socket-socket version. Support with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Lighting | no |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Miscellaneous |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Outlet direction | Straight |
| With sockets/couplings | yes |
| Suitable for number of sockets/couplings | 1 |
| Product series | Modul 45® Multimedia |
Environmental Data
0,164 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,164 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,164 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-DVI F RW1
Miscellaneous
Pure white; RAL 9010
Straight
6104754
MTG-DVI F SWGR1
Miscellaneous
Black-grey; RAL 7021
Straight
6104757
MTG-DVI F AL1
Miscellaneous
Aluminium painted
Straight
6104760
Colour
MTG-DVI F RW1
Item no.
6104754
Use
Miscellaneous
Colour
Pure white; RAL 9010
Outlet direction
Straight
MTG-DVI F SWGR1
Item no.
6104757
Use
Miscellaneous
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-DVI F AL1
Item no.
6104760
Use
Miscellaneous
Colour
Aluminium painted
Outlet direction
Straight


