Dust protection plate, PG
Type 107 S VTEC PG16
Item no. 2028948
EAN 4012195843795



Item no. / Type
Size
Dimension t
Dimension D
Smallest selling unit: 100 piece
100piece
piece
Description
Cellular polyethylene.
Small protective disc to protect the V-TEC and V-TEC MS cable glands against dust before the cable is installed.
Application: the discs are pre-mounted between the cap nut and the seal. They do not need to be removed when the cable is installed, but are simply passed through to the interior with the cable.
Note: the discs do not provide any mechanical protection.
Small protective disc to protect the V-TEC and V-TEC MS cable glands against dust before the cable is installed.
Application: the discs are pre-mounted between the cap nut and the seal. They do not need to be removed when the cable is installed, but are simply passed through to the interior with the cable.
Note: the discs do not provide any mechanical protection.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Size | Pg 16 |
| ROHS-conformant | yes |
| Version for | Miscellaneous |
| Dimension | PG16 |
| Material | Cellular polyethylene |
| Colour | Black |
| Product series | V-TEC VM |
Dimensions
| Dimension t | 2 mm |
|---|---|
| Dimension D | 21 mm |
Environmental Data
0,0004 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0004 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0004 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Size
Dimension t
Dimension D
Item no.
107 S VTEC PG7
Pg 7
2
11
2028891
107 S VTEC PG9
Pg 9
2
14
2028905
107 S VTEC PG11
Pg 11
2
16,5
2028913
107 S VTEC PG13
Pg 13,5
2
18,5
2028921
107 S VTEC PG16
Pg 16
2
21
2028948
107 S VTEC PG21
Pg 21
2
26,5
2028956
107 S VTEC PG29
Pg 29
2
34,5
2028964
107 S VTEC PG36
Pg 36
3
44
2028972
107 S VTEC PG42
Pg 42
3
50
2028980
107 S VTEC PG48
Pg 48
3
56
2028999
Size
Dimension t
Dimension D
107 S VTEC PG7
Item no.
2028891
Size
Pg 7
Dimension t
2
Dimension D
11
107 S VTEC PG9
Item no.
2028905
Size
Pg 9
Dimension t
2
Dimension D
14
107 S VTEC PG11
Item no.
2028913
Size
Pg 11
Dimension t
2
Dimension D
16,5
107 S VTEC PG13
Item no.
2028921
Size
Pg 13,5
Dimension t
2
Dimension D
18,5
107 S VTEC PG16
Item no.
2028948
Size
Pg 16
Dimension t
2
Dimension D
21
107 S VTEC PG21
Item no.
2028956
Size
Pg 21
Dimension t
2
Dimension D
26,5
107 S VTEC PG29
Item no.
2028964
Size
Pg 29
Dimension t
2
Dimension D
34,5
107 S VTEC PG36
Item no.
2028972
Size
Pg 36
Dimension t
3
Dimension D
44
107 S VTEC PG42
Item no.
2028980
Size
Pg 42
Dimension t
3
Dimension D
50
107 S VTEC PG48
Item no.
2028999
Size
Pg 48
Dimension t
3
Dimension D
56
