Dust protection plate, metric
Type 107 S VTEC M40
Item no. 2028883
EAN 4012195035596



Item no. / Type
Size
Dimension t
Dimension D
Smallest selling unit: 100 piece
100piece
piece
Description
Cellular polyethylene.
Small protective disc to protect the V-TEC VM and V-TEC VM MS cable glands against dust before the cable is installed.
Application: the discs are pre-mounted between the cap nut and the seal. They do not need to be removed when the cable is installed, but are simply passed through to the interior with the cable.
Note: the discs do not provide any mechanical protection.
Small protective disc to protect the V-TEC VM and V-TEC VM MS cable glands against dust before the cable is installed.
Application: the discs are pre-mounted between the cap nut and the seal. They do not need to be removed when the cable is installed, but are simply passed through to the interior with the cable.
Note: the discs do not provide any mechanical protection.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Size | M40 |
| ROHS-conformant | yes |
| Version for | Miscellaneous |
| Dimension | M40 |
| Material | Cellular polyethylene |
| Colour | Black |
| Product series | V-TEC VM |
Dimensions
| Dimension t | 1,5 mm |
|---|---|
| Dimension D | 40 mm |
Environmental Data
0,0048 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0048 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0048 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Size
Dimension t
Dimension D
Item no.
107 S VTEC M12
M12
1,5
12
2028870
107 S VTEC M16
M16
1,5
16
2028873
107 S VTEC M20
M20
1,5
20
2028875
107 S VTEC M25
M25
1,5
25
2028877
107 S VTEC M32
M32
1,5
32
2028880
107 S VTEC M40
M40
1,5
40
2028883
107 S VTEC M50
M50
1,5
50
2028885
Size
Dimension D
107 S VTEC M12
Item no.
2028870
Size
M12
Dimension t
1,5
Dimension D
12
107 S VTEC M16
Item no.
2028873
Size
M16
Dimension t
1,5
Dimension D
16
107 S VTEC M20
Item no.
2028875
Size
M20
Dimension t
1,5
Dimension D
20
107 S VTEC M25
Item no.
2028877
Size
M25
Dimension t
1,5
Dimension D
25
107 S VTEC M32
Item no.
2028880
Size
M32
Dimension t
1,5
Dimension D
32
107 S VTEC M40
Item no.
2028883
Size
M40
Dimension t
1,5
Dimension D
40
107 S VTEC M50
Item no.
2028885
Size
M50
Dimension t
1,5
Dimension D
50
