Dust protection element and joint plate FS

Type SSE SSLB 100 FS
Item no. 6049290
EAN 4012196632879

Description

Dust protection element for use between chequer plate covers and aluminium chequer plates for walkable BKRS cable tray systems, as protection against dust and chips, etc.
The component can alternatively be used as a joint plate in the walkable cable tray, to bridge construction interfaces.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)

Technical data

Dimensions

Length40 mm
Width100 mm
Height1,5 mm
Dimension B100 mm

Technical data

Rustproof steel, pickledno
Halogen-freeyes
ROHS-conformantyes
DimensionB100mm
SurfaceStrip galvanised
MaterialSteel
Colourzinc

Environmental Data

0,0915 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate0,0915 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0915 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Dimension B
SSE SSLB 100 FS
Item no.
6049290
Dimension B
100
SSE SSLB 200 FS
Item no.
6049292
Dimension B
200
SSE SSLB 300 FS
Item no.
6049294
Dimension B
300
SSE SSLB 400 FS
Item no.
6049296
Dimension B
400
SSE SSLB 500 FS
Item no.
6049298
Dimension B
500
SSE SSLB 600 FS
Item no.
6049300
Dimension B
600