Duct fastening BOSKB
Type BOSKB210
Item no. 6288915
EAN 4012195884118




Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking fastening for mounting of Rapid 80 device installation trunking (GK, GS, GA) of system height 210 mm on floor panels.
The mesh slats are simply attached to the slat holder.
The mesh slats are simply attached to the slat holder.
Technical data
Dimensions
| Length | 222 mm |
|---|---|
| Width | 40 mm |
| Height | 55 mm |
Technical data
| for duct dimension | 210 |
|---|---|
| Trunking mounting | Screw |
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Version for | Duct fastening |
| Fastening type | Screw-on |
| Version for | Floor mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 210mm |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
1,952 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,952 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,952 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (3)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
BOSKB130
6288911
BOSKB170
6288913
BOSKB210
6288915
BOSKB130
Item no.
6288911
BOSKB170
Item no.
6288913
BOSKB210
Item no.
6288915


