Duct connector
Type DUC 9035
Item no. 7425912
EAN 4012195253730



Item no. / Type
7425912 / DUC 9035
Smallest selling unit: 50 piece
50piece
piece
Description
Coupling element for connecting one-compartment PVC duct lengths with a trapezoid-shaped cross-section.
Technical data
Dimensions
| Length | 63 mm |
|---|---|
| Width | 94 mm |
| Height | 39 mm |
Technical data
| Trunking width, min. | 90 mm |
|---|---|
| Version for | Strap |
| ROHS-conformant | yes |
| Duct height, min. | 35 mm |
| Material | Polyvinylchloride |
| Colour | Light grey |
Environmental Data
0,0807 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0807 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0807 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DUC 9035
7425912
DUC 9035
Item no.
7425912

