Duct clamp, LKM, for the maintenance of electrical function E30–E90, for LKM cable duct LKM 80080
Type LKM KF60100
Item no. 6249881
EAN 4012195685081



Item no. / Type
6249881 / LKM KF60100
Smallest selling unit: 10 piece
10piece
piece
Description
Duct clamp for the metal cable routing duct type LKM 60100, prevents the cables falling out during installation. The duct clamp is essential if the duct is used in cable systems with integrated maintenance of electrical function to DIN 4102, Part 12. Easy mounting through insertion into the loop perforation and interconnection in the side wall.
Technical data
Dimensions
| Length | 29 mm |
|---|---|
| Width | 98 mm |
| Height | 48 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| for duct dimension | 60 x 100 |
| Halogen-free | yes |
| Self-extinguishing | no |
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK10 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Cover width | 100 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 98x48x29mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LKM |
Environmental Data
0,3317 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3317 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3317 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
LKM KF60100
6249881
LKM KF60100
Item no.
6249881



