DSSL heavy-duty support
Type DSSL2 135
Item no. 7410585
EAN 4012196540938



Item no. / Type
Width
Screed height, min.
Screed height, max.
Smallest selling unit: 1 PU
1PU
PU
Description
The heavy-duty supports reinforce the corner areas of the type UZD underfloor box for increased load requirements.
Technical data
Dimensions
| Length | 155 mm |
|---|---|
| Width | 32 mm |
| Height | 130 mm |
Technical data
| Screed height, min. | 135 mm |
|---|---|
| Screed height, max. | 170 mm |
| Heavy-duty version | yes |
| ROHS-conformant | yes |
| Dimension | 135/170 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
3,2714 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2714 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2714 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Screed height, min.
Screed height, max.
Item no.
DSSL2 75
32
75
110
7410581
DSSL2 105
32
105
140
7410583
DSSL2 135
32
135
170
7410585
DSSL2 165
32
165
200
7410587
DSSL2 195
32
195
230
7410589
Screed height, min.
Screed height, max.
DSSL2 75
Item no.
7410581
Width
32
Screed height, min.
75
Screed height, max.
110
DSSL2 105
Item no.
7410583
Width
32
Screed height, min.
105
Screed height, max.
140
DSSL2 135
Item no.
7410585
Width
32
Screed height, min.
135
Screed height, max.
170
DSSL2 165
Item no.
7410587
Width
32
Screed height, min.
165
Screed height, max.
200
DSSL2 195
Item no.
7410589
Width
32
Screed height, min.
195
Screed height, max.
230
