DSK 45 spacer FTK
Type DSK 45 FTK SW
Item no. 6416461
EAN 4012197468798



Item no. / Type
Length
Width
Height
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer for use in U 5 supports.
For static reasons, the spacer is always used to prevent the support from deforming when the hexagonal bolts are used to fasten the bracket or head plate.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 45 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x45x40 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, US 5 Series |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 25 FTK SW
46
40
22,5
Jet black; RAL 9005
6479548
DSK 45 FTK SW
80
45
40
Jet black; RAL 9005
6416461
Length
Width
Height
DSK 25 FTK SW
Item no.
6479548
Length
46
Width
40
Height
22,5
Colour
Jet black; RAL 9005
DSK 45 FTK SW
Item no.
6416461
Length
80
Width
45
Height
40
Colour
Jet black; RAL 9005
