DSK 45 spacer FT SOMY
Type DSK 45 FT SO
Item no. 7192503
EAN 4012195624172



Item no. / Type
7192503 / DSK 45 FT SO
Length
80 mm
Width
45 mm
Height
40 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Spacer for use in U 5 supports.
For static reasons, the spacer is always used to prevent the support from deforming when the hexagonal bolts are used to fasten the bracket or head plate.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 45 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 80 x 45 x 40 x 2,5 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x45x40 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Product series | US 5 Series |
Environmental Data
0,4755 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4755 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4755 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 45 FT SO
80
45
40
zinc
7192503
DSK 45 FT SO
Item no.
7192503
Length
80
Width
45
Height
40
Colour
zinc

