Drop-out plate LABE DD
Type LABE 20 DD
Item no. 6220622
EAN 4012196164110



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Exit plate for installation on the rung for vertically exiting cables.
The exit plate can only be used when the rail and the rung form the end of the cable ladder.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 45 mm |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,224 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,224 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,224 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LABE 20 DD
200
6220622
LABE 30 DD
300
6220630
LABE 40 DD
400
6220649
LABE 50 DD
500
6220657
Width
LABE 20 DD
Item no.
6220622
Width
200
LABE 30 DD
Item no.
6220630
Width
300
LABE 40 DD
Item no.
6220649
Width
400
LABE 50 DD
Item no.
6220657
Width
500



