Drop-out plate A2
Type LAB 50 A2
Item no. 7164041
EAN 4012196261970



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Exit plate for installation on the rung for vertically exiting cables.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 45 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | B500mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
3,8501 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,8501 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,8501 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
LAB 20 A2
200
7164017
LAB 30 A2
300
7164025
LAB 40 A2
400
7164033
LAB 50 A2
500
7164041
LAB 60 A2
600
7164068
Width
LAB 20 A2
Item no.
7164017
Width
200
LAB 30 A2
Item no.
7164025
Width
300
LAB 40 A2
Item no.
7164033
Width
400
LAB 50 A2
Item no.
7164041
Width
500
LAB 60 A2
Item no.
7164068
Width
600



