Drop-in anchor for multiple fastening G
Type EA II M 10x25
Item no. 3492214
EAN 4012197507077



Item no. / Type
Length
Thread
Permitted load range, tension zone
Smallest selling unit: 50 piece
50piece
piece
Description
Drop-in anchor for multiple fastening, with internal thread in steel, for the anchoring of, for example, cable tray systems, consoles, steel conctructions, etc. in uncracked concrete in indoor and outdoor areas. To knock in with a hammer. With an edge to prevent the anchor from being pulled in. Rustproof and highly corrosion-resistant. The anchor sleeve tightens against the drill hole wall when the internal pin is knocked in, e.g. using the manual firing tool EHS M. Fire-safety tested, fire protection class R 120. European Technical Assessment ETA-07/0135 for use in concrete and European Technical Assessment ETA-07/0142 for use in concrete for redundant non-structural systems.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Dimension L | 25 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| Self-drilling | no |
| Approvals available | yes |
| Fastening unit | Miscellaneous |
| Version for | Lightning strike |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 12 mm |
| Drill hole depth | 25 mm |
| Permitted load range, tension zone | 1,9 |
| Screw-in depth, min. | 10 mm |
| Screw-in depth, max. | 14 mm |
| Thread type | Metric |
| Dimension | M10x25 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Suitable for material | Concrete, Natural stone |
| Mounting type, anchor, tie | Pre-mounting |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 3492947
Firing tool for drop-in anchorType
EHSM10x25/30Plus
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread
Permitted load range, tension zone
Item no.
EA II M 6x25
25
M6
1
3492200
EA II M 8x25
25
M8
1,4
3492206
EA II M 10x25
25
M10
1,9
3492214
EA II M 8x30
30
M8
2
3492208
EA II M 10x30
30
M10
2
3492216
EA II M 10x40
40
M10
3
3492218
EA II M 12x25
25
M12
1,9
3492224
EA II M 12x50
50
M12
4,3
3492230
EA II M 8x40 A4
40
M8
2
3492240
EA II M 10x40 A4
40
M10
3
3492244
EA II M 12x50 A4
50
M12
4,3
3492248
Length
Thread
Permitted load range, tension zone
EA II M 6x25
Item no.
3492200
Length
25
Thread
M6
Permitted load range, tension zone
1
EA II M 8x25
Item no.
3492206
Length
25
Thread
M8
Permitted load range, tension zone
1,4
EA II M 10x25
Item no.
3492214
Length
25
Thread
M10
Permitted load range, tension zone
1,9
EA II M 8x30
Item no.
3492208
Length
30
Thread
M8
Permitted load range, tension zone
2
EA II M 10x30
Item no.
3492216
Length
30
Thread
M10
Permitted load range, tension zone
2
EA II M 10x40
Item no.
3492218
Length
40
Thread
M10
Permitted load range, tension zone
3
EA II M 12x25
Item no.
3492224
Length
25
Thread
M12
Permitted load range, tension zone
1,9
EA II M 12x50
Item no.
3492230
Length
50
Thread
M12
Permitted load range, tension zone
4,3
EA II M 8x40 A4
Item no.
3492240
Length
40
Thread
M8
Permitted load range, tension zone
2
EA II M 10x40 A4
Item no.
3492244
Length
40
Thread
M10
Permitted load range, tension zone
3
EA II M 12x50 A4
Item no.
3492248
Length
50
Thread
M12
Permitted load range, tension zone
4,3
