Driving spike for the systems ST and BP
Type 1819 16-20
Item no. 5450022
EAN 4012197460235



Item no. / Type
5450022 / 1819 16-20
Smallest selling unit: 5 piece
5piece
piece
Description
• Suitable for the systems ST and BP
• Drive-in tool for earth rods ø16 and ø20
• Drive-in tool for earth rods ø16 and ø20
Technical data
Dimensions
| Length | 52 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 16-20mm |
| Surface | Hot-dip galvanised |
| Material | Cast steel |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
1819 16-20
5450022
1819 16-20
Item no.
5450022

