Drilling template for flush-mounted and cavity wall boxes
Type ZA BS
|Item no. 2003890
|EAN 4012196959099



Item no. / Type
2003890 / ZA BS
Smallest selling unit: 10 piece
10piece
piece
Description
Drilling template for flush-mounted and cavity wall boxes. To draw on the fastening spacings of 71 or 91 mm. With marking aids for centre-punching and notching for alignment, e.g. to chalk line markings.
Technical data
Dimensions
| Length | 160,5 mm |
|---|---|
| Width | 31 mm |
| Height | 6 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 160x31x6 |
| Material | Polypropylene |
| Colour | Orange |
| Suitable for cavity wall box | yes |
| Product series | WIN Series |
Environmental Data
0,0321 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0321 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0321 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZA BS
2003890
ZA BS
Item no.
2003890

