Drilling template, BKRS floor support
Type BSS BS
Item no. 6044609
EAN 4012197389338



Item no. / Type
6044609 / BSS BS
Smallest selling unit: 1 piece
1piece
piece
Description
Steel drilling template for the alignment and drilling of fastening holes for symmetrical floor supports of the BKRS walkable cable tray system. Suitable for support bases of type BSSU 190 1010/2030/4060.
Technical data
Dimensions
| Length | 297 mm |
|---|---|
| Width | 150 mm |
| Height | 18 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 297x150x18 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
3,0291 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0291 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0291 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BSS BS
6044609
BSS BS
Item no.
6044609
