Drilling screw DIN 7504
Type DIN 7504 N G
Item no. 3176428
EAN 4012195871156



Item no. / Type
3176428 / DIN 7504 N G
Length
16 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Self-tapping, with Philips.
Technical data
Dimensions
| Length | 16 mm |
|---|---|
| Dimension L | 16 mm |
| Dimension D | 4,8 mm |
Technical data
| Thread diameter ST | 4,8 |
|---|---|
| Head shape | Flat sphere |
| Screw system | Phillips PH |
| ROHS-conformant | yes |
| Dimension | 4,8x16mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0064 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0064 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0064 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
DIN 7504 N G
16
3176428
DIN 7504 N G
Item no.
3176428
Length
16

