Drilling screw

Type BS BKS KP
Item no. 6049250
EAN 4012196147878
Item no. / Type
6049250 / BS BKS KP
Length
16 mm

Smallest selling unit: 100 piece

piece

Description

Drilling screw to fasten components to the stand-offs of the walkable cable tray system. Corresponds to DIN 7504.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity

Technical data

Dimensions

Length16 mm
Dimension d4,2 mm
Dimension l16 mm

Technical data

Dimension4,2x16
Thread diameter ST4,2
Head shapeFlat sphere
Screw systemPhillips PH
ROHS-conformantyes
DimensionM4,8x13
SurfaceElectrogalvanised
MaterialSteel
Colourzinc

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (6)
Product images (2)
3D data downloads (2)
Tender specifications (1)

Variants

BS BKS KP
Item no.
6049250
Length
16