Draw-in tool
Type HAT30
|Item no. 6290201
|EAN 4012195465249



Item no. / Type
6290201 / HAT30
Smallest selling unit: 1 piece
1piece
piece
Description
Tool for reassignment of the flexible hose for service poles of the ...F series.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 105x112x47 |
| Material | Polyamide |
| Colour | Blue |
| Product series | ISS |
Environmental Data
0,0162 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0162 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0162 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
HAT30
6290201
HAT30
Item no.
6290201

