DR 920 PE cable protection ring
Type KSR-DR 920 PE
Item no. 6087965
EAN 4012196346639



Item no. / Type
6087965 / KSR-DR 920 PE
Dimension b
29,5 mm
Smallest selling unit: 25 piece
25piece
piece
Description
Cable protection ring for side perforation in the side rails of the IKS cable tray.
Technical data
Dimensions
| Length | 101 mm |
|---|---|
| Width | 43 mm |
| Height | 7,5 mm |
| Dimension L | 87,5 mm |
| Dimension b | 29,5 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Hole width | 32 mm |
| Suitable for | Cable tray |
| Type | Injection-moulded part |
| ROHS-conformant | yes |
| Material | Polyethylene |
| Colour | Light grey |
| Type of accessory | Miscellaneous |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,0223 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0223 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0223 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Item no.
KSR-DR 920 PE
29,5
6087965
KSR-DR 920 PE
Item no.
6087965
Dimension b
29,5
