Downpipe clip for routing Rd 8−10 mm behind pipe Cu
Type 301 S-CU-100
Item no. 5351456
EAN 4012195427216



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
301/S...: Downspout clip for routing round conductor immediately behind downspout
• With beading
• For round conductor Rd 8-10
• Including hex-head screw M6 x 20 and nuts M6
• With beading
• For round conductor Rd 8-10
• Including hex-head screw M6 x 20 and nuts M6
Technical data
Technical data
| explosion-proof | no |
|---|---|
| Bimetal connector | no |
| Integrated round conductor guide | no |
| ROHS-conformant | yes |
| Dimension | 100mm |
| Material | Copper |
| Clamping range, min. | 100 mm |
Environmental Data
0,1964 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1964 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1964 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material
Item no.
301 S-CU-100
Copper
5351456
301 S-CU-120
Copper
5351472
301 S-CU-100
Item no.
5351456
Material
Copper
301 S-CU-120
Item no.
5351472
Material
Copper


