Downpipe clip Cu
Type 301 CU-100
Item no. 5350700
EAN 4012195426370



Item no. / Type
This item is a discontinued product!
Smallest selling unit: 10 piece
10piece
piece
Description
• With 1x hexagonal bolt M8 x 20
• With 1x hexagonal nut M8 and 1 serrated disc made of rustproof steel
• With connection hole Ø 11 mm
• With 1x hexagonal nut M8 and 1 serrated disc made of rustproof steel
• With connection hole Ø 11 mm
Technical data
Technical data
| explosion-proof | no |
|---|---|
| Bimetal connector | no |
| Integrated round conductor guide | no |
| Connection hole | 11 mm |
| ROHS-conformant | yes |
| Dimension | 100mm |
| Material | Copper |
| Clamping range, min. | 100 mm |
Dimensions
| Dimension d min. | 100 mm |
|---|
Environmental Data
0,6598 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6598 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6598 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material
Item no.
301 CU-80
Copper
5350689
301 CU-100
Copper
5350700
301 CU-80
Item no.
5350689
Material
Copper
301 CU-100
Item no.
5350700
Material
Copper


