Double trough, metal A2
Type 2058 M2 28 A2
Item no. 1196599
EAN 4012195847656



Item no. / Type
Dimension L
Dimension B
Dimension H
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Metallic double trough as intermediate layer between two or three cables within a clamp clip.
Technical data
Dimensions
| Dimension L | 35 mm |
|---|---|
| Dimension B | 34 mm |
| Dimension H | 5,4 mm |
Technical data
| Counter-trough/clip version | Double trough |
|---|---|
| Suitable for max. cable diameter | 28 mm |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 28 mm |
| Dimension | 22-28mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | 2056 / 2058 |
Environmental Data
0,2062 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2062 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2062 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension H
Clamping range D, min.
Clamping range D, max.
Item no.
2058 M2 22 A2
35
28
5,4
16
22
1196597
2058 M2 28 A2
35
34
5,4
22
28
1196599
2058 M2 34 A2
35
40
6,4
28
34
1196601
Dimension B
Dimension H
Clamping range D, min.
Clamping range D, max.
2058 M2 22 A2
Item no.
1196597
Dimension L
35
Dimension B
28
Dimension H
5,4
Clamping range D, min.
16
Clamping range D, max.
22
2058 M2 28 A2
Item no.
1196599
Dimension L
35
Dimension B
34
Dimension H
5,4
Clamping range D, min.
22
Clamping range D, max.
28
2058 M2 34 A2
Item no.
1196601
Dimension L
35
Dimension B
40
Dimension H
6,4
Clamping range D, min.
28
Clamping range D, max.
34

