Double push-fit clip
Type 1974 2X12-25
Item no. 2197863
EAN 4012195742579




Item no. / Type
Drill hole depth
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
These push-fit clips are used when installing cables and pipes on walls and ceilings and when running flexible pipes on concrete and in the screed. The double push-fit clips can be used instead of nail clips in concrete and aerated concrete. The advantage of the push-fit clips is that they only have to be pushed into the drilled hole. Anchors and bolts are not needed.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Breaking load for concrete B25 | 120 N |
| Number of cables/pipes | 2 |
| Version for | Two-lobe |
| Fastening type | Plug fastening |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 40 mm |
| Clamping range D, min. | 12 mm |
| Clamping range D, max. | 25 mm |
| Dimension | 12-25mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,014 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,014 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,014 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Drill hole depth
Clamping range D, min.
Clamping range D, max.
Item no.
1974 2X4-12
40
4
12
2197855
1974 2X12-25
40
12
25
2197863
Clamping range D, min.
Clamping range D, max.
1974 2X4-12
Item no.
2197855
Drill hole depth
40
Clamping range D, min.
4
Clamping range D, max.
12
1974 2X12-25
Item no.
2197863
Drill hole depth
40
Clamping range D, min.
12
Clamping range D, max.
25


