Double nipple
Type 3100 M6 G
Item no. 3131068
EAN 4012195250272



Item no. / Type
Thread
Thread length
Smallest selling unit: 100 piece
100piece
piece
Description
M6 double nipple
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Thread metric | 6 |
| Thread | M6 |
| Screw system | Without |
| Thread type | Metric |
| With washer | no |
| With nut | no |
| Self-locking | no |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Product series | Delta Push |
Environmental Data
0,007 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,007 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,007 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Thread length
Item no.
3100 M6 G
M6
8
3131068
3100 M8 G
M8
10
3131084
Thread
Thread length
3100 M6 G
Item no.
3131068
Thread
M6
Thread length
8
3100 M8 G
Item no.
3131084
Thread
M8
Thread length
10

