Double clamp, fitting mounting A2
Type DOP A2
Item no. 6035998
EAN 4012197340599



Item no. / Type
6035998 / DOP A2
Width
13 mm
Height
13 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Double clamp to mount fittings on lockable or screw-on cable trays.
Technical data
Dimensions
| Length | 42 mm |
|---|---|
| Width | 13 mm |
| Height | 13 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Material thickness | 0,4 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Profile shape | Miscellaneous |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Connection type | Screwless connector |
| Suitable for profile shapes | Miscellaneous |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 42x13x13 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
| Product series | DKS Series, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
0,0178 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0178 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0178 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
DOP A2
13
13
6035998
DOP A2
Item no.
6035998
Width
13
Height
13
