Distributor block, 3-pole, 1I/2O
Type VB2-WIN 3P
Item no. 6108970
EAN 4012196688289



Item no. / Type
6108970 / VB2-WIN 3P
Smallest selling unit: 1 piece
1piece
piece
Description
2x distributor, 3-pin, type WINSTA® MIDI.
1 input, 2 outputs with locking lever. 250 V, 25 A.
1 input, 2 outputs with locking lever. 250 V, 25 A.
Technical data
Dimensions
| Length | 51 mm |
|---|---|
| Width | 30 mm |
| Height | 33 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Pole number | 3 |
| Protection rating | IP20 |
| Nominal current | 25 A |
| Nominal voltage | 250 V |
| Direction of insertion | Straight |
| Built-in variants | Installation part/plug connection |
| Mechanical encoding | yes |
| Type of locking | Integrated in plug connector |
| Pin labelling | L, N, PE |
| Contact material | CuSn |
| Surface treatment of the contacts | Miscellaneous |
| Plug-in system | WINSTA® MIDI |
| ROHS-conformant | yes |
| Dimension | 51x30x33 |
| Material | Polyamide |
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
0,0995 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0995 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0995 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VB2-WIN 3P
6108970
VB2-WIN 3P
Item no.
6108970

